55A03-1
DISCONTINUED
HLC 2400 Watt Dimmer Wallplate - White.
Lighting control can enhance the enjoyment and value of your home, add security for peace of mind, and contribute to savings on your energy bill. With Leviton Lighting Control you can experience all of the benefits of a sophisticated lighting control system that is affordable and retrofittable. The HLC product line includes dimmers, switches, remote controls, and plug-in modules. HLC is a modular system, so you can easily add rooms or lights anytime, updating as your needs change. For retrofits or expansion, simply replace the existing light switch with a Leviton “smart” switch. Save money and energy with HLC. The Home Lighting Control Alliance says that dimming your lights by 25% saves 20% of the energy used and extends bulb life by 10 times. Dimming your lights by 50% saves 40% in energy and extends bulb life by 20 times. Leviton systems can automatically set lights to any percentage, saving you money every time a light is turned on.Leviton HLC can be used with or without a Leviton home control system. When HLC is used in conjunction with a Leviton home control system, lights can be scheduled by sunrise/sunset, motion, or event. Additionally, lights can be controlled via remote control, telephone, smartphone, internet, touchscreen, or TV.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 87225700297
Features & Benefits
- Compatible with Leviton's HLC 1500 Watt UPB dimmer switch, 55A00-3WH
- White color
- Simple installation
- Smooth face resists dust accumulation, easy to clean
- Leviton Part Number: HL531-W
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors