521-1W
DISCONTINUED
Discontinued Product, Fluorescent lampholder, twin pedestal base, turn lock; 660W-600V; medium Bi-pin for T8 and T12 lamps; With four leads - 2 black and 2 white, both 6inches long, free end stripped 3/8 inch.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477117781
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Turn-Type
Termination : 6 Inch 18 AWM TEW Wire Leads
Product Features
Lampholder Type : Linear
Light Type : Fluorescent
Style Name : Pedestal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors