QUICKPORT™ Shutter Kit with Pre-Printed Icons on Clear Labels (includes 50 shutters)
51084-ICN
Leviton easy-to-use QUICKPORT shutters are compatible with any Leviton Cat 6A, 6, 5e, or Cat 5 workstation connectors and feature a unique, hinged door that protects against dust and contamination. The shutters come with a port identification window and pre-printed labels.
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477086100
RoHS Compliant : Yes
Features & Benefits
- Alignment and snap-in feature for easy installation
- Port identification window
- Includes two sheets of white, pre-printed labels (96 icons)
- Includes a tree of shutters (50 shutters)
- Includes five window sheets (50 windows)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors