MTP Connector Cleaning Tool (female)
49886-UFT
Country of Origin : Japan
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477549902
RoHS Compliant : Yes
Features & Benefits
- Cleans all single fiber connector types and MTP/MPO multi-fiber connectors
- Can be used on singlemode and multimode with UPC and APC polish
- A customized tool is available for MTP/MPO connectors with alignment pins: 49886-UMT
- The cloth eliminates electrostatic charge and produces less than 70pcs/CFM of particles >1mm in size
- The material does not fray or leave fibrous material behind
- 400+ cleanings per unit
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors