FAST-CURE™ Tool Kit
49800-FTK
Leviton's FASTCURE Tool Kit is designed for use with any single mode or multimode FASTCURE connector: SC, ST, FC, or Simplex LC. The kit comes in its own compact lightweight case, complete with an inspection scope, polishing pad, Standard 2.5mm and LC 1.25mm polishing fixture, LC scope adapter, fiber optic crimp tool, safety glasses, scissors, jacket stripper, and music wire. Hardener/Primer Kit is sold separately.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477092194
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors