Cat 5e/6 Cable Jacket Stripper
49660-P
The Cat 5e/6 Cable Jacket Stripper is designed to strip Category 5e and 6 Twisted Pair cables with diameters of 0.180” to 0.250” (4.5 mm to 6.3 mm) and is ideal for UTP (Unshielded Twisted Pair) cable constructions.
Color: Yellow
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Product Information
- Versatility to strip Cat 5e and Cat 6 cables in preparation for termination with Leviton QUICKPORTTM jacks or ez-RJ45 plugs
- Open jaws allow cables to be stripped quickly in one smooth motion reducing time to strip
- Portable and lightweight
- Bright yellow color makes tool easy to find
- No blade adjustment needed
- Ensures precise strip every time
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors