3" Vertical Manager Ring (4-pair cable capacity: 180 rear, 250 front)
49260-MR3
3" wide, vertical distribution ring for equipment rack cords/cables. Mounts on side of rack, providing two separate distribution rings for front and rear cable routing. Optional interbay tie bracket (49261- BKT).
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477848487
RoHS Compliant : Yes
Product Features
Type : Rings
Features & Benefits
- Rings have edges with a radius to protect cable from nicks or wear
INSTALLATION NOTES
- Temporarily install two rings, at top and bottom, between racks before securing racks to the floor.
- Adjust ring locations to meet as-built arrangement of equipment, patch panels, and horizontal wire manager panels.
- Attach one interbay tie bracket 49261-BKT to secure each ring to adjacent rack.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors