Tie Wrap Bar (19" wide, 1.0" high, 1.5" deep)
49258-TWB
Create a first class cabling infrastructure and reduce network administration time using Leviton's Rack & Frame Cable Management solutions.
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477848449
Product Features
Type : Flat
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors