Single Expansion Board Mounting Bracket for use with Leviton Structured Media Centers
47612-SBK
Leviton provides different types of unpopulated plastic mounting brackets to accommodate the installer’s need for custom mounting solutions within Leviton’s Series 140, 280 and 420 Structured Media™ Centers. Leviton’s Single Plastic Bracket accepts mounting of any single Leviton phone, data, security, or DSL Filter Expansion Board within the Structured Media Center to enhance an existing system, or for use as a stand-alone solution for voice (with or without security), data and DSL filtering services. Single Plastic Bracket for mounting a single Leviton phone, data, security, or DSL Filter Expansion Board in a Leviton Series 140, 280 or 420 Structured Media Center.
Documents
Technical Information
-
General Information
UPC : 078477169742
Material Specifications
Bracket Material : ABS Plastic
Product Features
Bracket Material : ABS Plastic
Description : Single Expansion Board
Type : Mounting Bracket
Warranty : 2-Year Limited
Features & Benefits
- Accepts mounting of any single Leviton phone, data, security or DSL Filter Expansion Board in a Leviton Structured Media Center.
- All plastic brackets, made of sturdy white ABS plastic.
- Come with push-lock pins.
- Snap-in installation in any Leviton series 140, 280 or 420 Structured Media Center.
- Allow for cable management via routing under bracket.
Related Videos
Structured Media Panel – Installation
Structured Media Power Supply - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors