1x4 Combo Phone and Data Board
47609-4DP
Telephone and Data Expansion Boards are designed for use in Leviton STRUCTURED MEDIA™ enclosures, including the Multi Dwelling Unit (MDU) Enclosure and 14", 21", 28", and 42" STRUCTURED MEDIA Enclosures to support a variety of telephone distribution configurations. Expansion boards snap into molded-in brackets in Leviton MDU Enclosures, or can be attached to Leviton pre-configured structured cabling panels, single plastic brackets, or expansion plastic brackets. Packaged 1 per box, 4 per carton.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477366141
Features & Benefits
- Provides both data and phone connections on a single board
- Phone portion provides four telephone lines to up to four locations via IDC punchdowns
- Provides four ports of Cat 5e 150 MHz data connections via modular RJ-45 jacks and 4-pair 110-type IDC punchdowns
- Packaged 1 per box, 4 per carton
Related Videos
Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors