28” STRUCTURED MEDIA™ Enclosure, Metal, White. Must be ordered in multiples of 3.
47605-28G
28-inch STRUCTURED MEDIA Enclosures terminate home-run wires from wall outlets and provide a distribution point for voice, data, and video wiring in a residence or multiple dwelling unit. These enclosures are ideal for new installations or retrofits. They can be surface mounted or recessed by mounting between wall studs (on 16-inch centers), using provided wood screws for a clean and professionally finished appearance.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477350621
Features & Benefits
- Cutout pattern in bottom accommodates single gang or full width AC power modules and Mini and Universal DC power supplies
- Mounting slots simplify adjustment for different sheetrock depths
- Sheetrock depth marks (1/2-inch, 5/8-inch and 3/4-inch) on the enclosure simplify alignment
- Lance slots provide clean cable management within the enclosure
- Product may be surface or recess mounted
- Ships with a cardboard insert to help prevent drywall debris or paint overspray from entering the enclosure during the rough-in stage of installation
- Keyhole slots on the cover allow for easier installation
- Multiple knockouts on the top support conduit up to two inches in diameter and facilitate cable routing and entry
- Self-healing foam grommets protect cable bundles
- Holds quarter-, half-, and full-width expansion modules, with the ability to mount most modules vertically or horizontally
- Three enclosure cover types are available: Flush-Mount Cover, Economy Hinged Door, and Premium Vented Hinged Door
- White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
Related Videos
Structured Media Panel – Installation
Structured Media Power Supply - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors