Cat 5e Voice & Data Expansion Board
47603-C5
Leviton offers a Category 5e Voice and Data Expansion Board for its Pre-Configured Structured Cabling Panels, also available as a standalone module. The stand-alone module features a dedicated ABS plastic bracket with the expansion board which includes six data ports for essential telephone and home networking; suitable for phone, fax or data modem.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477113257
Dimensional Data
Depth : 0.685 Inch
Height : 5.75 Inch
Width : 1.75 Inch
Mechanical Specifications
Cat 5e Voice Data : Six Catagory 5e ports and six 110-IDC Conn.
Product Features
1X4 6-Line Bridged Telephone : Printed Circuit Board
Cat 5e Voice Data Module : 1
Description : Catagory 5e Voice and Data
Standards and Certifications : UL
Type : Expansion Board
Warranty : 2-Year Limited
Standards and Certifications
UL Listed : Recognized Component
Structured Media Components
1X4 6-Line Bridged Telephone : Printed Circuit Board
Cat 5e Voice Data Module : 1
Features & Benefits
- Fits easily into Leviton Structured Media Panels.
- Patch data or telephone service to 6 remote locations.
Related Videos
Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors