Decora Insert with HDMI® Feedthrough QUICKPORT™ Connector, Single Gang, White
41647-W
Use the Decora HDMI (High Definition Multimedia Interface) insert with Decora Wallplates for a customized, high-definition media center. This standards-compliant connector is compatible with projectors and HDTV applications.
Color: White
Country of Origin : China
Specifications
Documents
Technical Information
-
General Information
UPC : 078477342817
Features & Benefits
- Female-to-female connector for easy installation
- Mounted in Decora Insert for flexibility in configurations
- Cleaner install with in-wall wiring
- Compatible with HD signals
- Not compatible with Decora Plus Wallplates when used with low-voltage box eliminators
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors