Dual Gang MOS Wallplate with ID Windows, Stainless Steel
41290-DMS
Leviton Multimedia Outlet System (MOS) Stainless-Steel Wallplates provide flush-mount workstation connectivity for copper, fiber, and AV applications. Wallplates accept all MOS modules. The stainless steel wallplates are offered in single-, dual-, and three-gang sizes to provide a durable multimedia solution for education, healthcare, conference rooms, and many other applications. ID windows conceal the mounting screws and provide clean, aesthetic labeling.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477629031
RoHS Compliant : Yes
Features & Benefits
- Front-loading modules allow access to rear connections or terminations without removing entire wallplate
- Slotted mounting screw openings allow for leveling of wallplate even when electrical box is not
- Ideal for locations where an aesthetic flush-mount look is important along with the durability and appearance of stainless steel is required
- ID windows provide labeling option and conceal mounting screws
- Beveled edge protects against damage from side impact of furniture, equipment, or other forces
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors