Loading...
Product added to your list. To view the list, Click Here

40549-I

DISCONTINUED

Midsize Telephone Wall Jack, 6P4C, Ivory

Leviton’s Midsize Single-Gang Wallplates are ideal where flush mount telephone or video connection plates are needed. Midsize plates are 3/8" higher and wider than standard plates to help disguise irregular or oversized wall openings, resulting in a neat, professional finish. Durable video connection wallplates are available with an F-Connector or unloaded with a hex-shape outlet for later coax cable installation. Telephone wallplates with 6P4C voice grade connector and combination video and telephone wallplates are also available.
UPC Code: 07847731244
Country of Origin : China

Product Information

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : Modular

    Mount : Box

    Mounting Type : Midway Wallplate Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Termination Type : Screw Terminals

    Wiring Type : Type 625B4

  • Product Features

    Color : Ivory

    Gang : 1

    Jack Style : Modular

    Jack Type : Telephone

    Mount : Box

    Mounting Type : Midway Wallplate Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Size : Midway

    Standards and Certifications : UL

    Termination Type : Screw Terminals

    Type : Telephone Wall Jack

    Wallplate : Included

    Warranty : 1-Year Limited

    Wiring Type : Type 625B4

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications