347/600V 3-Phase WYE or Delta, Surge Panel
32347-DY3
347/600V 3-Phase WYE or Delta, Surge Panel, DHC & X10 Compatible, 80kA L-N Max Surge Current, NEMA 3R Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Technical Information
-
General Information
UPC : 07847786553
Performance Data
Maximum Surge Current, Per Mode (Per Phase) : 80kA (80kA)
Product Features
Alarm : Audible
Diagnostics : LED
Disconnect Switch : No
Dry Contacts : NO-C-NC
Enclosure Rating : NEMA 3R
Feature : Compatible with Decora Home Controls
MCOV : 382V AC L-L 660V AC
Maximum Surge Current Rating : 80kA
Noise Rejection : -20 to -30 dB at 1.5kHz-1.2MHz
Protection Mode : 4-Mode
Replaceable Modules : None
Standards and Certifications : UL1449 / CSA / ANSI/IEEE Cat ABC
Surge Counter : No
Voltage Configuration : 346/600V 3 Phase WYE
Warranty : 10-Year Limited