18 Series Male Panel Receptacle, 90-Degree, Double Set Screw, 1/0 to 4/0 AWG
18R23-G
Male, Panel Receptacle, 90-Degree, Double Set Screw, 1/0-4/0 AWG, 400 Amp Max., 18 Series Ball Nose, Commercial Grade, ECT Cam-Type Connector - Green
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 07847709346
Product Features
Cable Range : 1/0-4/0 AWG
Color : Green
Component : Receptacle
Connection Type : Double Set Screw
Gender : Male
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Series : 18
Standards and Certifications : UL/CSA
Style Name : 90-Degree
Warranty : NA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors