Single Pole, On-Off, Toggle Switch
1738
DISCONTINUED
Toggle switch, single pole on-off; 8A-125V circuit control; With-two black leads - 16 AWG AWM 105C 600V, 6 inches long stripped free ends 3/4 inch.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847717745