1106W
DISCONTINUED
PC Access End User Software / IBM-PC For Windows
PC Access features set up, programming, and monitoring of a home control system over a modem or by a serial or network connection. PC Access is the only software product Leviton Security & Automation offers that has the ability to program a Leviton Security & Automation automation system. It also fully integrates with Leviton Security & Automation Automation Studio software. New commands for comparing temperatures (example: indoor vs. outdoor),timers, humidity, thermostat settings, and more make innovative energy-saving strategies easier. Leviton Security & Automation has also made it easier for customers to make adjustments to their systems (altering wake-up times, “away” temperatures, holidays) without changing the system’s programming. With the auto-completion feature, PC Access speeds the programming process by jumping to a command after the first few letters of a program line are typed.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 872257000092
RoHS Compliant : Yes
Features & Benefits
- Enhanced automation programming features include:
- Multiple triggers, conditions, and commands in a single statement
- Save programs for reuse
- Simplified program editing
- Search and replace
- ZIP code wizard
- Account summary page
- Easy tree-based navigation
- Fewer mouse clicks and keystrokes
- Integrated help and documentation
- All lists can be sorted and/or filtered
- Supports longer, more descriptive “friendly” names
- Ability to name UPB™ links and other lighting scenes
- Integrated firmware updater for new flash-enabled controllers
- Simplified set up: names and properties of an object edited on a single page
- Leviton Part Number: SO106