Campsider, Single Phase Loop Distribution Bus Bar, Water Hookup
RVCS3-3L
Power Pedestal for RV and Campsites; Campsider Base Includes 20 Amp GFCI Receptacle with Standard Breaker, 30 Amp (125 Volt) RV Receptacle with Standard Breaker, 50 Amp (125/250 Volt) RV Receptacle with Standard Breaker, White LED w/ Photocell, and Gray Receptacle Covers. Includes Single Phase Loop Distribution Block Bus Bar, No Meter, and Two 3/4" 1/4 Turn Water Valves
- DURABLE - UL Listed and NEMA 3R Rated; Withstands corrosive environments with plastic resin housing for extended lifespan
- EASY INSTALLATION/MAINTENANCE - Integrated bus bar mount allows for easy installation and removal, simply mount pedestal and connect wiring
- FLEXIBLE - Available in a variety of configurations to suit any need, providing power, water, metering and lighting in one solution
Country of Origin : United States
                            
                            
                          Product Information
- Material Specifications - Pedestal Material : Noryl (Resin) 
- Mechanical Specifications - Maximum Dimensions : H: 43-5/8" L: 14" W: 15" 
- Product Features - Application : RV/Campsites - Color : White 
- Standards & Certifications - Certification/Listing : UL-231, CSA 22.2 No. 29, NFPA 303, NFPA 70 
- Warranty - Warranty : Housing: 5-Year,Devices:1-Year 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
