1-Gang Blank Wallplate, Sectional, Thermoplastic Nylon, Ivory
PSC26-I
1-Gang, Sectional, Thermoplastic Nylon, Device Mount, Center Panel - Ivory
- SCALABLE - Accent any wall covering with a wide selection of colors and finishes
- RESISTANT - Smooth face and rounded edges resist dust accumulation
- LONG-LASTING - Molded thermoplastic for maximum resistance to impact, abrasion, fading and discoloration
- DURABLE - Insusceptible to mechanical stress associated with high abuse applications
Color: Ivory
UPC Code: 078477839430
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Color : Ivory
Gang : 1
Material : Nylon
Mount : Device
Orientation : Center Panel
Standards and Certifications : UL/CSA
Type : Sectional
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors