Pop-Up Floor Box with 15 Amp Tamper-Resistant Outlet/Receptacle, Brass
PFTR1-BR
                                    Pop-Up Floor Box with 15 Amp, 125 Volt, NEMA: 5-15R, Pole: 2, 3-Wire, Tamper-Resistant, Decora, Duplex Receptacle/Outlet that is pre-wired to terminal block - Brass
                                    
                            - TIME SAVING INSTALLATION - Terminal block is pre-wired for easy access, just insert the wires and tighten the screws
 - CONVENIENT – Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
 - PROTECTION – Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
 - VERSATILE – Can be used with a variety of flooring types: Tile, stone, wood, laminate, carpet, concrete and vinyl
 
Color: Brass
UPC Code: 078477938881
                            Country of Origin : Please Contact Customer Service
                            RoHS Compliant:   
                                Yes – Click Here
                            
                            
                          Product Information
Electrical Specification
Amperage : 15 A
NEMA : 5-15R
Pole : 2
Voltage : 125 VAC
Wire : 3
Material Specification
Box Material : Coated Steel
Mounting and Assembly Screws : Plated Steel
Mechanical Specification
Terminal Accom. : 12-14 AWG
Termination : Terminal Block
Product Features
Color : Brass
Type : Tamper-Resistant Outlet
Warranty : 2-Year Limited
Standards and Certification
Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE*
Certification/Listing : cETLus
Related Videos
Introducing the Leviton Pop-Up Floorbox Receptacles & QuickPort
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors