Unmetered Horizontal Power Distribution Unit 120V 15A, 10 Receptacle, 5-15P Plug Type
P1020-12S
P1000 Series Rack Power Distribution Units are the ideal solution for data centers, computer rooms, and other high-demand environments that require “always-on” power. P1000 Series PDUs are available for both vertical and horizontal applications.
Color: Black
UPC Code: 078477308820
Country of Origin : Mexico
Product Information
Product Features
Amperage : 15 A
Configuration : Rack Mount
Plug Type : 5-15P
Product Type : Basic PDU
Series : P1000 Series
Voltage : 120 VAC
- Overload protection with easy-to-reset circuit breakers
- 30 A units feature UL489 rated circuit breakers
- LED indicators for “Power On” and “Polarity/Ground OK”
- Grounding connection point on all models
- Available for Zero-U and rack-mount applications
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors