Occupancy Sensor, Line Voltage, PIR, Wall Mount, Long Range, Up to 100', Made in USA with globally sourced components, Off-white
OSWLR-IAW
DISCONTINUED
Long Range, PIR, Occupancy Sensor, Wall Mounted, 24VDC, 15mA power consumption, 10' mounting height, 100' length x 30' width (major motion only), Red LED=PIR, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', Patented Canopy Knuckle for versatile wall and ceiling mounting options, cUL/NOM/ANCE listed, Color: off-white. Made in USA with globally sourced components
Color: White
UPC Code: 078477508572
Country of Origin : United States
Product Information
Updated