Product Line: OSSMT, Form Factor: 3x3, Technology: Multi-Technology PIR/Ultrasonic, Switch Type: Single-Pole, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 223m2, Voltage: 120/208/220/230/240VAC, 50/60Hz
OSSMT-GFW
Product Line: OSSMT, Form Factor: 3x3, Technology: Multi-Technology PIR/Ultrasonic, Switch Type: Single-Pole, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 223m2, Voltage: 120/208/220/230/240VAC, 50/60Hz, Pattern: 180°, Color: White, Neutral Wire Connection: Not Required, Warranty: 5-Year Limited
The OSSMT is preset to deliver optimum performance in a wide variety of applications without requiring any adjustments during installation. Exclusive self-adjusting operating features will automatically compensate for real-time occupancy patterns to provide maximum convenience and energy savings.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Product Information
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 6A-6AX 250V~ 720-1440W/VA, 120-240V
Neutral Wire Connection : Not Required
Power Consumption : U/S and PIR: 120V 110mW, 277V 340mW - PIR only: 120V 70mW, 277V 310mW
Voltage : 120/208/230/240 VAC
Environmental Specifications
Operating Temperature : 0° to 40°C (32° to 104°F)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -10° to 85°C (14° to 185°F)
Mechanical Specifications
Form Factor : 3x3
Mounting Type : Wall Switch
Size : Height 103.12mm (4.06"), Width 44.45mm (1.75"), Depth 46.99mm (1.85"), Install Depth 34.37mm (1.35"), Install Height 67.26mm (2.65")
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 223m2
Pattern : 180°
Product Features
Application : Retrofit,Private and Executive Offices,Conference Rooms,Storage Areas,Restrooms,Classrooms,Lounges,Training Areas,Multi-Location Switching
Color : White
Device Type : Occupancy Sensor
Grade : Commercial
Mounting : Wall Switch
Product Line : OSSMT
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Time Delay : 30s - 30m
Standards and Certifications
Listings : CE
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
- Fast, simple Installation: Fits in a standard wall box and replaces a single-pole wall-switch; neutral and no neutral options available.
- Convenient Pushbutton provides manual-ON/OFF light switching at any time.
- Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
- Vandal resistant PIR lens.
- Adjustable horizontal field-of-view (PIR may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens). No masking required.
- Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired.
- Red LED indicator light flashes when sensor detects motion to verify detection is active. Green flashes for ultrasonic, red flashes for PIR.
- Time: The delayed OFF time is preset at 30 minutes in the Auto Adapting mode. A choice of four delayed-OFF time settings are available: 30-seconds (for walking test purposes only), 10, 20, and 30 minutes for fixed time and auto adapting. The LED will flash when the adjusting knob is set to the indicated time value.
- Ambient Light Recognition: Integrated light sensor prevents lights from turning on when the room is adequately illuminated by natural light.
- Self-Adaptive Technology: Callbacks for adjustment are eliminated. Time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode.
- Exclusive Walk-through Feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
- Vacancy Confirmation: When the time out expires and the relays turn OFF, a 30 second (OSSMT-G) or 40 second (OSSMT-M) vacancy confirmation exists to turn the relays back on.
- False detection circuitry.
- Small Motion Sensitivity (U/S): Ultrasonic technology provides excellent minor motion sensitivity.
- Ability to disable U/S (OSSMT-M). For added flexbility, OSSMT-G has the ability to disable both PIR and U/S.
- Presentation Mode feature: For slide or film presentations, allows pushbuttons to turn lights OFF and keep them OFF while the room is occupied.
- Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
- US8115626
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.