Loading...

Smart Sensor, PIR, 0-10V Dimming Wallbox Occupancy Sensor/Vacancy Sensor, App configurable, 120-277VAC, Commercial Grade, White

ODD10-IDW

Smart Sensor, PIR, Wallbox, 0-10V Dimming, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120/208/220/230/240/277VAC, 50/60Hz, Commercial Grade, White. Wall plate sold separately.

The Leviton Dimming Smart Sensor is designed for use with 0-10V ballasts. Lighting levels can be adjusted using the dimming bar next to the switch. The ODD10-IDx uses Passive Infrared (PIR) detection technology to monitor a room for occupancy using a segmented, tamper resistant lens. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant moves through the sensor zones and after the timeout expires. The ODD10-IDx features a vacancy mode for Manual- ON/Auto-OFF operation, ideal for installations where manual-ON switching is required for energy code applications. Configuration of the ODD10-IDx is made using the Leviton Smart Sensor App on a smartphone or other Bluetooth-enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several common pre-configured options. The ODD10-IDx integrates a photocell for daylighting hold-OFF which can be programmed using the Leviton Smart Sensor App. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

UPC Code: 078477425626
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Input Current : 120V: Standby: 0.2W Max: 0.5W+Load Current - 277V: Standby: 0.3W Max: 0.6W+Load Current

    Load Rating : General Purpose @ 120V: 10A - General Purpose @ 277V: 10A - LED/Electronic Ballast @ 120V: 8A, - LED/Electronic Ballast @ 277V: 5A - Standard Ballast @ 120V: 10A - Standard Ballast @ 277V: 10A - Tungsten @ 120V: 6.67A - Tungsten @ 277V: 6.67A - Motor @ 120V: 1/4HP (FLA 5.8A) - Motor @ 277V: 1/3HP (FLA 3.0A)

    Neutral Wire Connection : Required

    Voltage : 120-277 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Storage Temperature Range : -40° to 185°F (-40° to 85°C)

  • Mechanical Specifications

    IP Rating : IP10

    Mounting Type : Wall Switch

    Size : Height 4.13" (104.9mm), Width 2.12" (53.95mm), Depth 1.86" (47.25mm), Install Depth 1.42" (36.22mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 1100

    Pattern : 180°

  • Product Features

    Application : Offices, Lobbies, Small Meeting Rooms

    Color : White

    Feature : App configurable

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : ODD10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy / Vacancy

  • Standards and Certifications

    Listings : IECC, UL and cUL listed, FCC, ICC

    Testing and Code Compliance : Can be used to comply with ASHRAE 90.1, IECC and Title 24, Part 6 occupancy/vacancy sensing and dimming requirements

  • Type

    Product Type : Smart Sensor with Dimming

  • Warranty

    Warranty : 5-Year Limited

  • Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
  • Fits in a standard wallbox and gangable with other units
  • ODD24-IDW is designed for use with a power pack (OPP20 or OSA20) or other Leviton low voltage (24V) source
  • 180° field-of-view provides approximately 1,100 square feet of coverage
  • Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
  • Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth enabled Android or iOS device: Set operating mode to Auto-ON/Auto-OFF or Manual-ON/Auto-OFF
    • Adjust the sensitivity of the sensor to increase or decrease coverage area
    • Adjust timeouts
    • Activate the nightlight and select nightlight colors
    • Add daylighting hold-off and select target daylighting hold-off levels
  • Set a security code to lock configuration settings
  • Configure dimming options such as Partial-0N, Partial-OFF, and Partial-OFF timeouts
  • Out-of-the-box configuration default mode:
    • Auto-ON/auto-OFF with 10-minute time out
    • Sensitivity set to 75%
    • Nightlight and daylighting hold-off disabled

Related Videos

How to Wire a Smart Wallbox Sensor
Smart Sensors
Easy Programming
Basic Programming, Push-to-Pair for Multi-Location Control (2-way, 3-way, etc.), and Reset Instructions

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications