Lev-Lok Toggle Switch
M1221-R
20 Amp, 120/277 Volt, Single-Pole AC Quiet Toggle Switch, Extra Heavy Duty Specification Grade, Self Grounding, Lev-Lok Modular – RED
Mating Lev-Lok Wiring Module Required for Use
Color: Red
Product Information
AC Horsepower Ratings
HP Rating : 1HP-120V 2HP-240V
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -40°C to 65°C
Material Specifications
Base Material : PBT
Color : Red
Contact Material : Silver Alloy
Cover Material : Nylon
Dome : Nylon
Ground Clips : Brass
Strap Material : Galvanized Steel
Toggle : Polycarbonate
Mechanical Specifications
Product ID : Markings are permanently marked on device
Termination : Modular
Product Features
Brand : Lev-Lok
Color : Red
Device Type : Toggle Switch
Function : Single-Pole
Grade : Extra Heavy-Duty Industrial Specification Grade
Standards and Certifications
ANSI : C-73
NEMA : WD-1 & WD-6
NOM : 057
RoHS : Compliant
Warranty : 10-Year Limited
cULus : File # E7458
- CA2655707
- CA2667092
- US7357652
- US7666010
- US8096818
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Lev-Lok Modular Switch and Receptacle
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors