Loading...

Pulling Grip, 0.50-0.75"

L8642-100

Pulling, Flexible Eye, Multi-Weave, High Strength, Galvanized Steel, Brown, 0.5"-0.75" Cable Diameter Range - Breakload is 10500 LBS
  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Pulling grips are reusable devices for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable
  • All pulling grip designs are fully tested to meet published break ratings without slipping
UPC Code: 078477572757
Country of Origin : United Kingdom
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Approx. Break Strength : 10500LBS

    Bale Length : 11.2 in (285 mm)

    Cable Range : 0.5"-0.75"

    Duty : Heavy

    Eye Type : Flex Eye

    Mesh Length : 38.5"

    Mesh Style : Closed

    Standards and Certifications : UL

    Weave : Multi Weave

    Workload Safety Factor (lbs) : 2,100 lbs @ 5:1 (953 kgs @ 5:1)

  • Product Features

    Device Type : Pulling Grip

  • Material Specifications

    Mesh Material : Galvanized

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications