1/2" Stainless Steel Wire Mesh Strain Relief Grip, Cord Range .31 - .38"
L7278
                                DISCONTINUED
                                
                                
                            
                        1/2 Inch, Stainless Steel, Wire Mesh Strain Relief Grip for use with Portable Outlet Boxes 3099-1 & 3059-1, Cord Range .31 - .38"
Wire Mesh Grips from Leviton are for use with our Portable Electrical Outlet Boxes, the perfect solution for creating OSHA and NEC Compliant portable power pendants and stringers for temporary power applications.
- Available in multiple cable diameter ranges
 - Stainless steel construction provides increased durability
 - Long neck body style for improved grip
 
UPC Code: 078477748527
                            Country of Origin : Mexico
                            
                            
                          Product Information
Material Specifications
Grip Material : Stainless Steel
Mechanical Specifications
Cable Range : .31 - .38
NPT Size : 1/2
Product Features
Device Type : Strain Relief
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors