Loading...

Excella QUICKPORT™ Insert, 1-Port, White (Wallplate included)

BL186-P1W

For voice and data applications outside of North America, Leviton Excella series wallplates offer the convenience and flexibility of QUICKPORT® connectivity for British Standard electrical boxes. Excella Wallplate Inserts and Frames are compatible with all Leviton QUICKPORT connectors; choose from category-rated UTP, shielded, A/V, or fiber connectors. Wallplates are available in 1, 2, and 4 ports for flat designs, as well as 1 and 2 ports for angled designs. Connectors sold separately. All Excella wallplates feature overall dimensions of 86mm x 86mm and a mounting hole distance of 60.3 mm. They are designed for installation in electrical boxes conforming to British Standards BS 4662 for flush-mount electrical boxes and BS 5733 for surface mount electrical boxes.

Color: White

UPC Code: 078477294987
Country of Origin : China

Product Information

  • White frame is included with wallplate inserts
  • Wallplates include a clear plastic shutter for each port that can be installed with the QuickPort connectors to protect unused ports against dust and dirt
  • 86 mm x 86 mm size conforms to BS 4662 and BS 5733 electrical box standards
  • QuickPort connectors not included
  • Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
  • Compatible with all individual UTP, Fiber, and AV QuickPort modules
  • Individual port configurability allows specification flexibility
  • Screws concealed after installation of faceplate

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications