AWRMG-IAW
                                DISCONTINUED
                                
                                
                            
                        Discontinued Product. Product Line: Renoir II, Load Type: Incandescent and Magnetic Low-Voltage, Wattage/VA: 0600/1150/1385, Voltage: 120, Control: Rotary, Heat Sink: Standard, Neutral: Not Required
The Leviton Renoir™ II line of architectural wall box dimmers supports an unparalleled number of applications using a minimum number of SKUs. Renoir II high performance dimmers support all load types and configurations. Performance, aesthetics, multi-location dimming, color selection, and multi-gang capabilities make Renoir II a highly functional, yet elegant solution for architectural dimming control.UPC Code: 07847746107
                            Country of Origin : China
                            
                            
                          Product Information
                                Updated
                            
                        - Universal voltage—120-277V (excludes non-neutral models) 
	
- Multi-location dimming—up to 5-way dimming
 - Remote dimmers and switches
 - Connect up to 5 devices, max 250’ on one traveler wire
 - Remote control all connected master dimmers
 - Masters always operate independently
 
 - Locator indicator—illuminates when dimmer is off for easy location in a dark room
 - Non-neutral models—for retrofit applications
 - Configurable cut-off level—allows user configuration of cut-off point and automatically recalibrates to allow maximum control from cutoff point to full output
 - Clean and stylish appearance 
	
- Fits standard commercial 2-1/2” deep wallboxes
 - Decora® wallplates coordinate with Leviton’s extensive line of Decora devices
 - Fins are easily removed for multi-gang applications
 - No visible metal heat sinks, fins or mounting hardware
 
 - Solid state triac dimming—saves energy when dimming, extends lamp life and reduces maintenance costs
 - Flicker-free, smooth, and continuous dimming—reduces light fluctuations from line voltage variation and maintains the power delivered to the lamp
 - Power failure memory—light is restored to the same levels set prior to the power failure or power interruption
 - Surge protection—tested to withstand surges of 6,000V, 200A (ANSI/IEEE Std. C62.41-1980)
 - Electrostatic discharge protection—protects dimmer against static discharge up to 16,000V
 - Advanced technology engineered heat sinks—transfers heat away from essential electrical components for extended product life
 - Square law dimming—slider position indicates the perceived light level
 - RFI filtering—reduces interference with radio, audio and video equipment
 - Accessible air gap feature—completely disconnects power from the load when lights are off for safety when changing lamps (available on select models; consult factory for additional details)