Loading...

20 Amp SmartlockPro® AFCI/GFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant

AGTR2-HGI

Hospital Grade AFCI/Self-Test GFCI Tamper-Resistant Receptacle, NEMA 5-20R, 20 Amp 125 Volt Feed-Through, Ivory

SmartlockPro® Dual Function AFCI/GFCI receptacles offer protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one device, satisfying National Electrical Code® (NEC®) requirements for both AFCI and GFCI protection.  Tamper-resistant hospital grade versions help satisfy a recent requirement of the Joint Commission, which requires tamper-resistant receptacles with arc fault and ground fault interruption to be installed in all patient accessible areas in behavioral health units. 

  • Industry-exclusive!
  • Status indicator light provides a simple visual indication to the user of the status of AFCI and GFCI protection
  • Hospital grade receptacle ensures dependable performance
  • Tamper-resistant shutters meet NEC Article 406.12 requirements
  • Common Applications: Behavioral Health Units (patient bedrooms, restrooms, corridors, and common spaces) and other Health Care Facilities

Color: Ivory

Country of Origin : China
NEMA 5-20R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477367056

    Nema : 5-20R

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : Withstands 1250VAC per UL 1699A

    Grounding : Self-Grounding

    Horsepower Rating : 1 HP

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -35°C to 66°C

  • Material Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Strap Material : Galvanized Steel

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Termination : Back & Side

  • Product Features

    Color : Ivory

    Device Type : Duplex Receptacle Outlet

    Feature : Self-Test, Tamper-Resistant

    Function : Dual Function AFCI/GFCI

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : Yes

    CSA Technical Information Letter No. M-02A : Yes

    NOM : Yes

    UL Fed Spec WC-596 : Yes

    UL1699.A : File E480630

    UL498 : Yes

  • Warranty

    Warranty : 2-Year Limited

Patents

  • CA2621644
  • CA2624409
  • CA2677283
  • CA2730014
  • CA2946849
  • MX302458
  • MX308495
  • MX325634
  • MX361147
  • US10317431
  • US10367347
  • US10401413
  • US10483066
  • US10656199
  • US10690700
  • US11105864
  • US11456138
  • US7355117
  • US7697252
  • US7820909
  • US7868719
  • US8242362
  • US8587914
  • US8599522
  • US8599523
  • US8944859
  • US9053886
  • US9577420
  • US9709626
  • US9759758

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications