Antimicrobial Treated Toggle Switch, Red
A1223-2R
20 Amp, 120/277 Volt, Antimicrobial Treated Toggle, 3-Way AC Quiet Switch, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired - RED
TOUGH: Made durable in order to withstand harsh chemical cleaning products, stringent washings, and UV lights with minimal wear and tear
CLEAN: Antimicrobial additive helps protect the device from the growth of odor-causing bacteria, mold, mildew, and fungi
Color: Red
Product Information
Electrical Specifications
AC Horsepower Ratings : 1HP-120V 2HP-240V, 16A Max
Amperage : 20 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 65°C
Storage Temperature : -40ºC to 65ºC
Material Specifications
Base Material : Thermoplastic
Contacts : Silver-Alloy
Cover Material : Thermoplastic
Ground Clips : Brass
Grounding Screw : Steel 8-32
Strap Material : Galvanized Steel
Terminal Screws : Brass 8-32
Toggle : Antmicrobial Urea
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back or Side Wire
Product Features
Color : Red
Device Type : Toggle Switch
Feature : Antimicrobial
Function : 3-Way
Grade : Extra Heavy-Duty Industrial Specification Grade
Standards and Certifications
CSA C22.2 No. 111 : File #152105
ISO 22196 : Measurement of Antibacterial Activity on Plastics and Other Non-Porous Surfaces
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
NEMA : WD-1 & WD-6
NOM : NOM-ANCE
UL Fed Spec WS896E : File #E7458
UL Standard : UL 20
Warranty
Warranty : 10-Year Limited
Related Videos
Antimicrobial Solutions
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors