1-Gang Toggle Switch Wallplate, Standard Size, Non-Magnetic Stainless Steel, Red Lettering
84001-E40
1-Gang Toggle Device Switch Wallplate, Standard Size, 302 Stainless Steel, Device Mount, Engraved Emergency, Red Lettering - Stainless Steel
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Stainless Steel
Product Information
Product Features
Color : Stainless Steel
Feature : Engraved
Gang : 1
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Text : Emergency
Type : Toggle Switch
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors