15 Amp Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
8200-H
Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Brown
Color: Brown
Product Information
AC Horsepower Ratings
Horsepower Rating : 1/2 HP
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 3000V min
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : PBT Polyester Blend
Face Material : PBT Polyester Blend
Ground Clips : Brass
Grounding Screw : #8 Hex Head, Triple-Drive Brass
Line Contacts : 0.030" Phosphor Bronze
Strap Material : Steel (Galvanized G60)
Terminal Screws : #8 Triple-Drive Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : #14-#10 AWG
Terminal ID : Brass-Hot, Silver-Neutral, Green-Ground
Termination : Back and Side Wire
Product Features
Color : Brown
Device Type : Duplex Receptacle Outlet
Grade : Heavy-Duty Hospital Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-1 & WD-6
NOM : 057
RoHS : Compliant
UL Fed Spec WC-596 : File E13399
UL498HG : File E13399
Warranty : 10-Year Limited
- MX321216
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors