Wetguard Watertight Flip Lid Single Locking Receptacle
69W81-B
30 Amp, 120/208 Volt 3-Phase Y, NEMA L21-30R, 4P, 5W, Locking Single Receptacle, Grounding, Corrosion Resistant, Wetguard w/Cover - BLACK
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
- ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
- MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
- DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
Color: Black
Product Information
AC Horsepower Ratings
At Rated Voltage : 3 HP
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Phase : 3-Phase WYE
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Environment : Wet
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Brass .040 Thick
Terminal Screws : Brass 10-32
Yoke : Nickel-Plated Brass .050 Thick
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 14-8 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Amperage : 30 A
Base Material : Nylon
Brand : Wetguard
Color : Black
Device Type : Locking Outlet
Face Material : Nylon
Grounding : Grounding
NEMA : L21-30R
Pole : 4
Standards and Certifications : UL/CSA
Strap Material : Nickel-Plated Brass
Termination : Back
Voltage : 120/208 VAC
Warranty : Limited Lifetime Warranty Warranty
Wire : 5
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors