SureSlide Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs, Neutral Wire Required
6674N-10W
Get superior dimming performance with the SureSlide dimmer switch. A cost-effective option for new construction and renovation projects where a neutral wire is required by code and for renovations where a neutral is present in the wallbox. Compatible with 150W LED/CFL, 300W incandescent/halogen, 60Hz. Single pole or 3-way installation, use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – White
- CONVENIENT – An easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion
- EASY TO INSTALL – Slim profile for easier installation. Neutral wire required for installation
- ADVANCED – Designed for superior performance dimming LED bulbs and fixtures. To find out which LEDs pair best, visit our online bulb compatibility tool by clicking the "find an LED bulb" button below
- CUSTOMIZEABLE – Adjustable settings to help improve LED dimming performance and maximize energy savings
- VERSATILE – Control the lights from two locations using the 6674N in the primary location and a 3-way switch (sold separately) in the second location
Color: White
Product Information
Product Features
Action : Standard ON/OFF
Available Colors : Wht- W
California Title 24 : Yes
Color : White
Frequency : 60 Hz
IECC : Yes
Light : None
Load Rating : 150W LED and CFL, 300W Incandescent
Load Type : Dimmable LED, Dimmable CFL, Incandescent
NEMA SSL 7A : Yes
Ordering Notes : White
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : SureSlide
Switch Type : Single-Pole & 3-Way
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
- Integrated linear full-range slide control for easy, precise operation
- Separate On/Off switch, to preserve set light level when turned off
- Slim, compact housing fits easily into a standard wallbox
- Neutral wire required for installation
- Designed to dim LED bulbs and fixtures. To find out which LED bulbs pair best, visit our online bulb compatibility tool
- Minimum light level setting allows you to customize the low-end dimming range of LEDs to help eliminate flicker or the occurrence of lights unexpectedly turning off at low light levels
- Maximum light level setting can be used to improve dimming start-up and maximize energy savings
- Control timing setting can be adjusted to help improve dimming performance if the lights pulse at certain dimming levels or when fading on or off
- Control the lights from two locations using the 6674N in the primary location and a 3-way switch (sold separately) in the second location
- · What are the benefits of using a LED compatible dimmer?
These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the 6674N dimmer, use Leviton’s online LED compatibility tool. - · What types of bulbs can be used with the 6674N dimmer?
This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool. - · Is a neutral wire required with the 6674N dimmer?
Yes, it requires a neutral wire for installation. The 6674N dimmer provides a cost-effective option for new construction and renovation projects where a neutral wire is required by code and for renovations where a neutral is present in the wallbox. The 6674N using the neutral wire provides the added benefit of superior dimming performance with LEDs. - · What is the difference between a single pole or 3-way installation?
Single pole controls the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the primary location and a 3-way switch in the second location. - · What will happen if I mix bulb types with the 6674N dimmer?
We recommend using the same bulb type to achieve consistent performance and illumination. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics.
- · Can the 6674N be used to meet State Energy Code requirements?
Yes, 6674N can be used to meet CA Title 24, or your State Energy Code requirements based on IECC. - What will happen if I mix bulb types with the 6674 dimmer?
We recommend using the same bulb type to achieve consistent performance. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics.
Related Videos
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Answer Series Adjusting the Dimming Range
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors