150 EXTREME™ Cat 6 QUICKPORT™ Jacks, Bulk QUICKPACK™, Orange, Kitted with JackRapid™ Tool
61110-JO6
The EXTREME Category 6 copper jack is designed to be used with all QUICKPORT compatible products. The jack includes patented Retention Force Technology™ which promotes consistent performance over the life of the system. It features unique pair separation towers allowing for quicker and easier terminations. The jack is built on a 180-degree configuration with the punch field in the back, allowing for rear termination.
Color: Orange
Product Information
Product Features
Product Family : Jacks
Brand : EXTREME
Category Rating : Cat 6
Color : Orange
Shielding : Unshielded
Termination Type : Punchdown
Packaging : QUICKPACK 150-Pack
Shutter Mechanism : None
- Terminates 26 to 22 AWG solid conductors and 24 to 22 AWG stranded conductors
 - Terminates 26 AWG stranded conductors up to 5 times
 - Capable of multiple re-terminations
 - Gas-tight IDC jacks prevent corrosion
 - Easy to read wiring label simplifies punchdown
 - Patented Retention Force Technology protects tines from damage and increases system longevity
 - Pair Separation Tower design facilitates separation of conductors and minimizes untwisting
 - 180-degree configuration allows for rear termination
 - Available in 14 ANSI/TIA-606-C compatible colors for color coding or organization
 - Available individually, in bulk packages of 25, and in bulk packages of 150 with a JackRapid™ Punchdown Tool
 - Select colors available in 200 pack Sustainably Smart Packaging that uses no single-use plastic and is fully recyclable
 
- ECD000147723-0001
 
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors