Cat 5e UTP Patch Cord, 10 ft, Blue
5G460-10L
Cat 5e UTP Patch Cords are designed to be used in Cat 5e UTP structured cabling systems. Uses include high-bandwidth applications such as Gigabit Ethernet and 622 Mbps ATM.
Color: Blue
UPC Code: 078477164488
Country of Origin : China
Product Information
Product Features
Category Rating : Cat 5e
Color : Blue
Length : 10-Foot
Type : Standard UTP Patch Cord
- Available in 5 colors for color coding and organization
- Available in 4 standard lengths (custom lengths available)
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), and Cisco UPoE (60 Watts)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors