Loading...

Cat 5e SlimLine Boot UTP Patch Cord, 10 ft (3.0 m), Green

5D460-10G

Leviton Cat 5e SlimLine patch cords feature lowprofile strain-relief boots to support today’s high-density applications. Patch cords are designed to be used with high-density panels and switches. The snagless design makes SlimLine patch cords an excellent choice in environments with frequent moves, adds, and changes.

Color: Green

UPC Code: 078477344699
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Cords

    Brand : SlimLine Boot

    Category Rating : Cat 5e

    Color : Green

    Length : 10 ft (3.0 m)

    Shielding : Unshielded

    Flame Rating : CM

    Packaging : Single

    Region : USA,Canada

  • Tested and verified for Cat 5e component performance
  • Improved plug access in tight spaces
  • Snagless plug design
  • Stranded conductor for longer flex-life
  • Improved strain relief
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), and Cisco UPoE (60 Watts)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications