Loading...

15 Amp Decora Rocker 3-Way Switch, Grounding, Ivory

5603-2I

15 Amp, 120/277 Volt, Decora Rocker 3-Way AC Quiet Switch, Residential Grade, Grounding - Ivory

  • CONVENIENT – Quiet 3-way switch controls load from two locations
  • DURABLE – Impact-resistant thermoplastic nylon construction
  • EASY – Quick wire push-in and side wiring for easy installation
  • COMPATIBLE – For use with Leviton Decora wallplates

Color: Ivory

UPC Code: 078477517246
Country of Origin : United States

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Ivory

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V Max 12 Amp

    Pole : 3

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Rocker Switch

    Voltage : 120/277 VAC

    Warranty : 2-Year Limited

  • Switch frame shields against dust and fits in wallplate to prevent rocker binding
  • Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • Sturdy construction for long service life
  • Full-rated current capacity with tungsten, fluorescent or resistive loads
  • Compliments ever décor
  • Limited 2-year warranty
  • NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.

Related Videos

How to Install a Three-Way Switch
3-way Switch
How to strip a wire
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications