Half Width Bracket-ABS white plastic-3 single bays
47612-HBK
Leviton’s Mounting Half-Bracket is a half-width plastic bracket that accepts up to three Leviton phone, data, security or DSL Filter Expansion Boards to accommodate an installer’s need for custom mounting solutions within Leviton’s Series 140, 280 and 420 Structured Media™ Centers.
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477325575
RoHS Compliant : Yes
Related Videos
Structured Media Panel – Installation
Structured Media Power Supply - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors