Surface-Mount Back Box, Single-Gang, 1.89" Box Depth, Ivory
42777-1IA
Single and dual-gang back boxes are used for surfacemount installation of low-voltage connectivity in hard-wall or open-office environments. They are compatible with all Leviton QUICKPORT and MOS flush-mount wallplates, and accommodate various raceway types. They are available in two depths (1.45 and 1.89 inches) and in four colors (white, ivory, gray, and black).
UPC Code: 078477963586
                            Country of Origin : Mexico
                            
                            
                          Product Information
Product Features
Color : Ivory
Type : Surface Mount Back Boxes
- Back boxes have tie-wrap anchors at each inside raceway entry point
 - Dual-gang back box has four fiber storage tie-wrap anchors located on base surface
 - Screws and tape provided for mounting; optional magnet retention (41030-SMJ)
 - Compatible with all Leviton multimedia wallplates, including QuickPort wallplates
 - Two-piece construction
 - Designed with rear and side cable access breakouts
 - Larger breakouts in single-gang bases accommodate a larger cable bend radius
 - Available in four colors (white, ivory, gray, and black)
 - Single-gang base can be mounted over an existing single-gang handy box or low voltage bracket.
 - Dual-gang base can be mounted over a single-gang or a dual-gang box with appropriate single-gang or dual-gang reducer
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors