Ball Nose Panel Receptacle
22R24-R
DISCONTINUED
Ball Nose Female Panel Receptacle, Threaded Stud, 22 Series Single Pole 30 Degree Cam-Type, 250-750MCM, 690 Amp Max - RED
UPC Code: 078477998267
Country of Origin : Please Contact Customer Service
Product Information
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Neoprene
Mechanical Specifications
Cable Range : 250-750MCM
Connection Type : Threaded Stud
Gender : Female
Product Features
Color : Red
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors