Insulator for 16 Series Male Plug, Detachable, 1/0 - 4/0 AWG
16SDM-1U
Insulator for Male Plug, Cam-Type, Detachable, Cable Range- 1/0 - 4/0 AWG, 16 Series Taper Nose
UPC Code: 4
                            Country of Origin : Mexico
                            
                            
                          Product Information
- Material Specifications - Sleeve Material : Santroprene TPV 
- Mechanical Specifications - Cable Range : 1/0-4/0 AWG - Gender : Male 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
