Male Receptacle, #2-4/0 AWG, Taper-Nose, Double Hole Bus Bar, PEM/Self-Clinching Nuts
16R33-1E
16 Series Taper-Nose Male Receptacle, Contact & Insulators, #2-4/0 AWG, 90-Degree, Double Hole Bus Bar, 400 Amp Max, 600 VAC/DC, NEMA Type 3R, Black with PEM/Self-Clinching Nuts
- NEMA 3R rated for outdoor use when mated
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, data centers, power distribution, backup power, construction sites, disaster recovery and other temporary power applications
Color: Black
Product Information
Electrical Specifications
Max. Amperage : 400A
Max. Voltage : 600 VAC/DC
Short Circuit Current Rating : 35kA
Material Specifications
Contact : Brass
Insulators : Santoprene TPV
Mechanical Specifications
Cable Size Range : #2-4/0 AWG
Connection Type : Bus Bar-Double Hole
Gender : Male
Termination Type : Taper-Nose
Product Features
Color : Black
Series : 16 Series
Special Features : PEM/Self-Clinching Nuts
Standards & Certifications
CSA : 1691
NEMA Rating : Type 3R
UL : 1691
Warranty
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors