Loading...

Female Receptacle, 90-Degree, 2/0 - 4/0 AWG, Double Set Screw Termination, Self-Clinching Nuts

16R22-1Y

16 Series Female Panel Receptacle, Cam-Type, 90-Degree, Mounting Plate with Self-Clinching Nuts, Double Set Screw, Taper Nose, 400 Amp Max, 2/0-4/0 AWG, Yellow

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Single or double set screw or crimp tube termination
  • NEMA 3R rated for outdoor use when mated
  • Designed with cylindrical profile to reduce snap
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Yellow

UPC Code: 078477022146
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

    SCCR : 35kA

  • Material Specifications

    Contact : Brass

    Insulators : Santoprene

  • Electrical Specifications

    Gender : Female

    Cable Size Range : 2/0-4/0

    Connection Type : Double Set Screw

    Termination Type : Taper-Nose

  • Product Features

    Color : Yellow

    Series : 16 Series

    Feature : PEM/Self-Clinching Nuts

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : 1691

    CSA Standard : 1691

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications