Loading...

OPT-X™ HDX Unity Ultra Low Loss Breakout Cassettes

UNHDX-CCS

HDX Unity Breakout Cassettes are pre-terminated, pre-tested, and come with Base8 or Base24 MTP® connections. Cassettes are custom-built to your specifications — select from LC or MTP connectors for 10G, 40G, 100G, or 400G applications.

Configure a cassette »

Country of Origin : Please Contact Customer Service

Product Information

  • Breakout cassettes are available for applications using 40-10G and 100-10G
  • Fit in OPT-X UHDX panels, enclosures, and frames
  • Configure up to 48 fibers for 24 channels (10G) and 6 channels (40G)
  • Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
  • Offered in OM4, OM5, and OS2 (UPC and APC) fiber types
  • Labeled to identify channel, wiring, and polarity
  • Pre-terminated fiber eliminates the need for complicated field terminations and splices
  • A variety of fiber types are available including single-mode, multimode, laser-optimized multimode
  • Easy one-hand installation and removal

Related Videos

Opt-X HDX Cassettes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications