SDX Pigtail Fusion Metal Module pre-loaded with duplex LC adapters (Aqua) and 12-fiber OM3 LC/PC individual pigtails. Includes 40mm splice sleeves. Works with all SDX Enclosures.
SPLCS-12A
UPC Code: 078477632772
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Product Information
- Module integrates fiber adapter bulkhead (12 or 24 fibers) and splice holders, eliminating the need of splice trays
- Offered in single-mode (OS2) UPC & APC and laser optimized multimode (OM3) fiber types
- Other fiber types available as special orders
- Individual compartments provide slack storage and bend radius guides for respective backbone cable, 900 μm tight buffer pigtails, and fusion-spliced fibers
- 12-fiber, color-coded 900 μm tight buffer pigtails are 1 meter and pre-loaded in module per specific configuration
- Modular design allows for ease of maintenance of individual spliced fiber and allows for scaling up without impacting existing fibers
- Accessory kit consists of 40 mm heat shrink style splice sleeves, tie wraps, and braided mesh sleeve
Related Videos
How to Terminate the Opt-X SDX 24-Fiber Splice Module
Opt-X SDX Fiber Splice Modules
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors