International Pin & Sleeve Plug
S416-P9
16 Amp, 208-250 Volt, 3P+N+E (4P, 5W), Clock Position 9, IEC/EN 60309-1 & 60309-2, International Configuration Plug, Industrial Grade, IP44, Splashproof - BLUE
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477675212
RoHS Compliant : Yes
Electrical Specifications
Amperage : 16 A
Frequency : 50/60Hz
Pole : 4
Voltage : 208/250 VAC
Wire : 5
Environmental Specifications
IK Rating : IK08
IP Rating : IP44
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Mechanical Specifications
Cord Grip Range (in) : .315 - .590
Terminal Accom. : #16 - #14 AWG
Product Features
Color : Blue
Configuration : International
Device Type : Plug
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors